Cookies are not enabled on your browser.
Threaded fittings connect components with identical or different thread sizes in a fluid system. Threaded adapter fittings are machined from high-quality brass bar stock or forgings, have industry-standard NPT connections, and work well with air, water, oil, oxygen, nitrogen, and argon.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
NITRA threaded fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in many styles in a range of sizes, all fittings have NPT threaded connections, and operate at a maximum pressure of up to 800 psi.
For part listing and specifications, go to Shop Now
Threaded male-to-male straight connectors offer identical or different size NPT connections on each end in an inline configuration; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFMC-18N)
Threaded female-to-female straight connectors offer identical or different size NPT connections on each end in an inline configuration; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFFC-18N)
Threaded male-to-female straight connectors offer different size NPT connections on each end in an inline configuration; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFMFR-14N-18N)
Threaded hex bushings offer different size NPT connections on the male and female ends to connect dissimilar pipes and hoses; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFHB-14N-18N)
Threaded female elbow fittings make piping connections at a right angle, with identical size NPT female connections on each end; available in a selection of sizes up to 3/8 inch.
from
/ 2pk.
(BFFE-18N)
Threaded street elbow fittings make piping connections at a right angle, with female-to-male identical size NPT connections on each end; available in a selection of sizes up to ½ inch.
from
/ 2pk.
(BFSE-18N)
Threaded male tee fittings connect a device to a straight piping run, with NPT male branch and female run connections of identical size; available in a selection of sizes up to 3/8 inch.
from
/ 2pk.
(BFMT-18N)
Threaded female tee fittings connect a device to a straight piping run, with NPT female branch and female run connections of identical size; available in a selection of sizes up to 3/8 inch.
from
/ 2pk.
(BFFT-18N)
Threaded recessed hex plugs cap an NPT fitting or piping end, installed using an inside hex socket; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFRHP-14N)
Threaded hex head plugs cap an NPT fitting or piping end, with an easily accessible hex head for installation; available in a selection of sizes up to ½ inch.
from
/ 5pk.
(BFHHP-18N)
Threaded hose barbs securely connect hose to male NPT connections/fittings of identical or different diameters in an inline configuration; available in a selection of sizes up to 1 inch.
from
/ 5pk.
(BAHB-14-18N)
Threaded hose barbs securely connect hose to male NPT connections/fittings of identical or different diameters at a right angle; available in a selection of sizes up to 1 inch.
from
/ 5pk.
(BAHBL-316-18N)
Threaded hose barb menders securely repair breaks or damage in hose sections or ends of identical size; available in a selection of sizes up to 1 inch.
from
/ 5pk.
(BAHM-316)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings