Cookies are not enabled on your browser.
Pneumatic fittings allow the termination of a pipe, tube, or hose to a pneumatic device or manifold. Fittings include push-to-connect, threaded, quick-disconnect, and swivel options, in styles such as male or female straight, elbow, branch, tee and union.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Pneumatic fittings provide a leak-free transfer of air between components in a pneumatic system, including valves and cylinders. These fittings are designed to withstand industrial environments and come in a variety of sizes and styles. Several thread standards and sizes are available, including NPT, R-thread, and G-thread.
For part listing and specifications, go to Shop Now
Push-to-connect fittings are easily installed and work well with flexible tubing to make sealed connections.
Threaded fittings connect components with identical or different thread sizes in a fluid system. Threaded adapter fittings are machined from high-quality brass bar stock or forgings, have industry-standard NPT or BSPP connections, and work well with air, water, oil, oxygen, nitrogen, and argon.
Quick-disconnect air couplings allow fast and easy pneumatic tool and fitting changes.
Quick-disconnect swivel air fittings feature two independent rotation points that allow a full 360° circular rotation and 45° angled rotation for quick pneumatic tool changes without kinking or adding strain on the supply lines.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings