Safety laser scanners offer an ingenious yet cost-effective way to detect intrusions into a static area, or an area surrounding a moving device such as an AGV. These configurable laser area scanners feature a 275-degree viewing window that allows for several user-defined protection zones.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Safety laser scanners offer a practical, cost-effective way to protect a specific area. This can be a static application such as a robot cell or the area surrounding a moving device such as an automated guided vehicle (AGV). They are ideal for providing safe access to potentially dangerous locations or areas. These laser area scanners are configurable and their 275-degree viewing window supports user-defined zones of protection.
In addition to defining safety zones, these scanners offer user-defined I/O and dust filtering. Safety laser scanner accessories include mounting brackets and replacement windows. Available brackets allow for adjustment of pitch and roll, pitch only and a model designed to protect the head of the scanner.
Datalogic Safety Laser Scanners start at
$2,102.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings