Safety mats are used to protect people and machinery from harm, and will detect the presence of personnel on horizontal surfaces (usually the floor). Used in conjunction with safety relays, the safety function is triggered when a person steps on the mat.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Safety contact mats provide a wide horizontal detection area and are used to safeguard dangerous areas in industrial and production automation settings. Stepping on the mat triggers an immediate "stop" signal in order to prevent endangering movements. Tapered and straight edge mats are available for added configuration flexibility.
For part listings and specifications, go to Shop Now
Tapered mats have an integrated taper profile ideal for placement without requiring additional edging. A single 6m cable is included to allow direct connection in a 4-wire circuit.
Straight edge mats are designed with flexibility in mind. Two quick-disconnect ends allow for easy single or multi-mat wiring in either 4-wire or 2-wire circuits. The straight edge allows butting of additional mats and use of optional metal trim kits for securing to floor.
With a diamond plate aluminum surface designed for heavy industry applications, steel wheel carts, and similar equipment, these safety mats are built to last and can survive welding debris, hot parts, metal chips, and foundry splatter.
Warning: Machine safety products sold by AutomationDirect are safety components only.
The purchaser/installer is solely responsible for the application of these components and ensuring all necessary steps have been taken to assure each application and use meets all performance and applicable safety requirements and/or local, national and/or international safety codes as required by the application. AutomationDirect cannot certify that our products used solely or in conjunction with other AutomationDirect or other vendors products will assure safety for any application.
Any person using or applying any products sold by AutomationDirect is responsible for learning the safety requirements for their individual application and applying them, and therefore assumes all risks, and accepts full and complete responsibility for the and suitability of the product for their respective application.
AutomationDirect does not provide design or consulting services, and cannot advise whether any specific application or use of our products would ensure compliance with the safety requirements for any application.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings