AutomationDirect
Login | Register
Accounts & Orders
Cart
2
$327.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $327.00
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
Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity2000 PLCs (Micro-Modular)
  •   Shop  
  •   Overview  
  •   In Depth  
Productivity2000 Home Configure a Productivity2000 Go to the Productivity PLC family
 
Features
Small in size, rich on features Practical Ethernet communication Versatile Ethernet to fit your needs Easy cloud communication Inexpensive serial communication Field-friendly features Utmost integration for in-a-flash configuration Affordable motion control High-speed I/O that won't skip a beat Real-time data, big-time savings
Hardware
Configure a Productivity2000 Bases Analog Input Modules Power Supplies Analog Output Modules Controllers Analog Combo Modules Discrete Input Modules Specialty/Motion Modules and Motion Controllers Discrete Output Modules Discrete Combo ModulesZIPLink Wiring Solutions Go to ZIPLink Wiring Selector Convenient Starter Kit
Software
Software Overview Software Features What's New Mobile APP for iOS Browse the Help Files User Interface Application Tools Task Manager Ladder/Task Editor Instructions Pane Data View Window Download the Free Software
Support Tools
p2000 communications

Communications

2. 5 Built-in communication ports

Imagine the agony of shelling out $5,000.00 or more for an Allen Bradley CompactLogix CPU and having to pay extra to communicate with your existing serial devices. With Productivity2000 you get 5 communications ports with several different protocols standard on the P2-622 CPU.

  • RS-232, RS-485, Ethernet, Remote I/O or 2nd Ethernet, and USB (programming) ports built in!
  • Modbus RTU, Modbus TCP/IP, EtherNet/IP, MQTTS - included!
  • Need more serial connections? No problem, an optional 4-port serial communications module is available if the need arises.
Communication Protocols
P2000 with 5 built in communication ports

We make cloud communication easy

Industrial machines/systems are more connected than ever before, whether internally with upstream IT management systems or externally with remote support personnel, modern-day plant-floor machines/systems need to communicate to a variety of networks. Cloud networking, with its computing and data storage platforms, has also become a viable solution for analyzing and accessing production data from anywhere at anytime. Using powerful cloud platforms such as Microsoft Azure® or IBM Watson® to analyze production-floor data can provide better process efficiency, improved plant-wide resource management and less operational downtime.

But how does data from a simple level switch on a tank get to the cloud? With Productivity PLCs, it easy! Productivity PLCs have the communication capabilities and processing power needed to not only control plant-floor machines but gather valuable data from them, package it, and send it on to higher level analysis systems.

Mulitple data gathering options

Productivity PLCs offer many I/O options to choose from for your system data collection. I/O modules, available in analog, discrete, high-speed, relay, and temperature versions, allow you to create the custom I/O configurations your application needs. And with Modbus RTU, Modbus TCP and EtherNet/IP protocol support, Productivity2000 PLCs can easily gather raw data from a variety of VFDs, sensors, switches, encoders, pilot devices, or almost any other control component your system may have.

MQTT

The MQTT protocol has become the frontrunner for many machine-to-machine (M2M) and IIoT/cloud networking applications, due to its lightweight overhead and reduced bandwidth consumption. Productivity PLCs support MQTT communication and with fill-in-the-blank MQTT messaging configurations, delivering vital data to advanced cloud computing platforms is easy.

Compatible with MQTT brokers and cloud platforms/services including:

  • IBM Watson®
  • Mosquitto®
  • HiveMQ®
  • Thingsboard®
Cloud communications

Perfect match for C-More HMIs!

Export your tagname database from the Productivity CPU and import it into your C-more HMI Panel to jumpstart your HMI development. No more digging through your notes, or hunting through your ladder logic to find the right tagname.

Connect up to 16 C-more HMIs to the Productivity CPU via Ethernet for control and visibility of your process/machine from anywhere in your factory. Use the remote access feature of C-more to view (and possibly control) your system from anywhere via the Internet. C-more offers a wealth of productive features that make it a perfect match for the Productivity2000. More about C-more here.

export tagnames from plc

Support for EtherNet/IP Devices

The P2-550 CPU supports EtherNet/IP - both explicit and implicit (I/O messaging).

This diagram explains the two basic types of EtherNet/IP traffic:

  • Explicit Messages are great for "one-off" requests and/or requests that are not time-critical, but there is unavoidable overhead for both the TCP/IP message and the specification of the data being requested.
  • I/O Messaging is very fast and efficient. There is minimal message overhead and all data specifications are handled ahead of time (NOT repeated in every message). It can provide deterministic, periodic updates for time-sensitive data.

The Productivity2000 (P2-550 CPU) supports BOTH types of messages; can function as Client, Server, Scanner or Adapter; AND the Productivity Suite software makes set-up and configuration a snap.

Structure Data Types screen capture with arrows
Check out this Playlist of videos about EtherNet/IP - ALL features mentioned are applicable to ALL Productivity Series PLCs
  • Video
    Productivity Series EtherNet/IP Overview from AutomationDirect
  • Video
    Productivity Series EtherNet/IP How to Setup an I/O (Implicit) Scanner at AutomationDirect
  • Video
    Productivity Series EtherNet/IP How to Setup an I/O Adapter at AutomationDirect
  • Video
    Productivity Series EtherNet/IP Unconnected Explicit Messaging Primer at AutomationDirect
  • Video
    Productivity Series PLC EtherNet/IP Unconnected Explicit P3000 Demo at AutomationDirect
  • Video
    Productivity Series EtherNet/IP Unconnected Explicit PF-40 VFD Demo from AutomationDirect
  • Video
    Productivity Series EtherNet/IP with an Allen Bradley Flex Drive at AutomationDirect

Remote and Field I/O Made Simple

remote slave diagram

Add up to 8 remote racks

Create a Remote I/O rack by simply installing a P1-RX or P2-RS Remote Slave module in the controller slot of an additional rack. Connect the remote racks to the master with standard Ethernet patch cords and switches. The Productivity2000 master will auto-detect all the I/O, and will create the physical I/O tags automatically. You are free to use the auto-configured settings or adjust them manually.

Access over 4000 I/O points in a single Productivity2000 system

Install remote I/O racks wherever you need them! In the main enclosure when you have a large local I/O count, OR distribute remote racks to be closer to the actual I/O devices to minimize wiring length, complexity, AND COST. Mount remote racks at the other end of a machine, the other side of the plant floor, or in another building - and wire a single Ethernet cable back to the Master!

Integrated field I/O

The Productivity Suite software will auto detect the Protos X field I/O system (using a Modbus coupler) connected to the Remote I/O port of the P2-550 and automatically assign tags to the installed I/O terminals. The configuration can be manually changed and it is saved within the PLC project.

P2-RS Remote Slave

P2-RS Remote Slave


P1-RX

P1-RX

Protos X Configuration

7. VFDs can be set up in seconds

The Productivity2000 programming software is designed to recognize any AutomationDirect GS series drive. Simply connect the drive to the remote I/O port via its Ethernet connection and it is discovered in the Productivity Suite software. And no more searching through drive manuals to find the parameter you need. Each parameter, with description, range, and value, is available in the software. These parameters can be read from, edited, or written to the drive right from the Productivity Suite Hardware Configuration, making initial setup almost too easy! Store all of your drive parameters in the CPU for safekeeping and communicate to your drives with simple read/write instructions in the software. This can save you hours of time.

Auto Discover VFDs

Plug-and-Play Programming

plug and play programming

Have you ever felt unproductive while configuring stop bits, parity, or baud rates in order to connect to a programmable controller? The Productivity2000 uses USB programming for true plug-and-play functionality. Plug in your USB cable and move on to the productive activities like configuration and programming.

You can program across Ethernet as well, but we wanted Productivity2000 to have a fast reliable way to get started. When combined with auto-discovery of I/O modules, the USB plug-and-play capability helps you be productive right away.

Take a look at our video "Program-ready in minutes".

plug and play programming

Ethernet Programming

The Productivity Suite programming software supports both USB programming and Ethernet Programming. The PLC Connections dialog box (shown below) allows you to connect to any PLC on your network for programming or data monitoring operations. The PLC Connections dialog even dispays PLCs that are on other subnets, and will allow you to change the IP address and name of those PLCs so that you can connect to and program those as well. The "Blink CPU Display" buttons are a great way to make sure you are connected to the intended PLC, before risking a program transfer.

Choose PLC dialog Box
Ethernet/IP Modbus
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info