AutomationDirect
Login | Register
Accounts & Orders
Cart
18
$830.28

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $830.28
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
Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity2000 PLCs (Micro-Modular)
  •   Shop  
  •   Overview  
  •   In Depth  
Productivity2000 Home Configure a Productivity2000 Go to the Productivity PLC family
 
Features
Small in size, rich on features Practical Ethernet communication Versatile Ethernet to fit your needs Easy cloud communication Inexpensive serial communication Field-friendly features Utmost integration for in-a-flash configuration Affordable motion control High-speed I/O that won't skip a beat Real-time data, big-time savings
Hardware
Configure a Productivity2000 Bases Analog Input Modules Power Supplies Analog Output Modules Controllers Analog Combo Modules Discrete Input Modules Specialty/Motion Modules and Motion Controllers Discrete Output Modules Discrete Combo ModulesZIPLink Wiring Solutions Go to ZIPLink Wiring Selector Convenient Starter Kit
Software
Software Overview Software Features What's New Mobile APP for iOS Browse the Help Files User Interface Application Tools Task Manager Ladder/Task Editor Instructions Pane Data View Window Download the Free Software
Support Tools

Controllers and Remote Slave Modules

Both CPUs and Remote Slave modules offer tremendous value for your automation buck!

P2-622

P2-622

$302.00

Productivity2000 CPU module:

  • 50 Mbyte user memory
  • Real-time clock/calendar clock
  • 4 x 10 character OLED display
  • RJ12 and 4-wire terminal block serial ports are software selectable for RS-232 or RS-485 serial communication (Modbus RTU and ASCII)
  • Ethernet (RJ45) port supports programming, online monitoring, email (SMTP client), EtherNet/IP Scanner and Adapter, Modbus TCP Client and Server, and MQTT connections at 10/100 Mbps
  • Remote I/O Ethernet (RJ45) port supports GS Drive, PS-AMC, field I/O, and remote I/O connections at 10/100 Mbps (*Remote I/O port can also be configured as a secondary multipurpose Ethernet port)
  • USB-C port supports programming and monitoring protocol(s)
  • MicroSD card slot supports program transfer and data logging

Specifications This link opens a PDF.

P2-550 *

P2-550

$365.00

Productivity2000 CPU module:

  • 50 Mbyte user memory
  • Real-time clock/calendar clock
  • 4 x 10 character OLED display
  • RS-232 (RJ12) port supports Modbus RTU Master/Slave and ASCII In/out protocol(s) at up to 115.2 kbaud
  • RS-485 (3-wire terminal block) port supports Modbus RTU Master/Slave and ASCII In/out protocol(s) at up to 115.2 kbaud
  • Ethernet (RJ45) port supports programming, online monitoring, email (SMTP client), EtherNet/IP Scanner and Adapter, Modbus TCP Client and Server, and MQTT connections at 10/100 Mbps
  • Remote I/O Ethernet (RJ45) port supports GS Drive, PS-AMC, field I/O, and remote I/O connections at 10/100 Mbps
  • MicroB-USB port supports programming and monitoring protocol(s)
  • MicroSD card slot supports program transfer and data logging

Specifications This link opens a PDF.

P2-RS *

P2-RS

$332.00

Productivity2000 Remote Slave module:

Use the P2-RS module in the controller slot to create a remote I/O rack for your Productivity2000 system. Use standard Ethernet switches to connect up to eight remote slaves to a P2 master controller.

  • Ethernet (RJ45) port supports upstream connection to P2 master controller
  • 4 x 10 character OLED display
  • RS-232 (RJ12) port supports Modbus RTU Master/Slave and ASCII In/out protocol(s) at up to 115.2 kbaud
  • RS-485 (3-wire terminal block) port supports Modbus RTU Master/Slave and ASCII In/out protocol(s) at up to 115.2 kbaud
  • MicroB-USB port supports programming and monitoring protocol(s)
  • Up to 8 Remote Slaves can be connected to a single P2-550 for a remote I/O network

Specifications This link opens a PDF.

P1-RX

P1-RX

$99.00

Productivity1000 Remote Slave Module:

The P1-RX module can be used with the P2-550 CPU for an even lower cost remote I/O solution. Connect up to eight P1-RX remote I/O slave modules to a P2 master controller.

  • P1-RX - Productivity1000 remote I/O module, (1) Ethernet (RJ45) port for use with P2-550 CPU

Specifications This link opens a PDF.

P1-UX

P1-UX

$119.00

Productivity1000 Bus Coupler:

  • P1-UX - Productivity1000 bus coupler, 24 VDC, (1) Ethernet (RJ45) and (1) USB C port(s), EtherNet/IP and Modbus TCP, 10/100 Mbps. For use with Productivity1000 I/O modules. Supports up to (8) Productivity1000 I/O modules.

Specifications This link opens a PDF.

*P2-550 and P2-RS are ABS certified for marine applications. ABS Logo
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info