FedEx priority packages, in transit from ADC, may experience delivery delays due to service disruptions at FedEx's Memphis hub last night (Oct 29th).
View FedEx Service Alerts for updated information. We apologize for the inconvenience this weather issue may cause.
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
Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity2000 PLCs (Micro-Modular)
  •   Shop  
  •   Overview  
  •   In Depth  
Productivity2000 Home Configure a Productivity2000 Go to the Productivity PLC family
 
Features
Small in size, rich on features Practical Ethernet communication Versatile Ethernet to fit your needs Easy cloud communication Inexpensive serial communication Field-friendly features Utmost integration for in-a-flash configuration Affordable motion control High-speed I/O that won't skip a beat Real-time data, big-time savings
Hardware
Configure a Productivity2000 Bases Analog Input Modules Power Supplies Analog Output Modules Controllers Analog Combo Modules Discrete Input Modules Specialty/Motion Modules and Motion Controllers Discrete Output Modules ZIPLink Wiring Solutions Go to ZIPLink Wiring Selector Convenient Starter Kit
Software
Software Overview Software Features What's New Mobile APP for iOS Browse the Help Files User Interface Application Tools Task Manager Ladder/Task Editor Instructions Pane Data View Window Download the Free Software
Support Tools

Productivity2000 Micro-Modular Programmable Controller: Affordable Wiring Solutions

9. Choose the wiring option YOU prefer

P2000 Wiring Options

Productivity2000 is all about productivity, even down to the wiring. Three wiring options are available to better serve the specific needs of your application. Two terminal blocks; one screw type, and one clamp type are available, as well as our ZIPLink wiring system. Why spend the time wiring each I/O point to a terminal when you can get them prewired? ZIPLink pre-wired cables and terminals not only save you valuable time but also keep your installation clean and efficient, which helps when troubleshooting, and ZIPLinks use half the space at a fraction of the cost of standard terminal blocks. Simply snap the ZIPLink connector to the I/O module, connect your field wiring to the ZIPLink terminal and your wiring job is done.

P2000 wired to a ZIPLink

AutomationDirect strongly recommends the use of ZIPLink cables and wiring modules, which eliminate the need for hand wiring of I/O modules to terminal blocks. In fact, many of the Productivity2000 I/O modules do not include the terminal blocks for direct connection of I/O.

Note: ZIPLinks are available for most, but not all I/O modules.

ZL-RTB20

ZIPLink Module

ZL-RTB20

ZIPLink Pre-Wired

ZL-RTB20

ZIPLink Pigtail Cable

*Most ZIPLink components for use with the Productivity2000 are ABS Certified for Marine Applications. ABS Logo