=
FREE XG-PM Software for motion axis setup and testing
Convenient trend graphs help validate position configurations
The LS Electric XGB series controllers are motion control powerhouses. These PLCs provide numerous motion control capabilities using the integrated 2- or 6-axis pulse/direction motion inputs/outputs (up to 200kHz) on the CPU modules, plus up to 4 channels of high-speed inputs at up to 500kHz on each high-speed counter module. With LS XGB PLC's advanced motion you get:
XG-PM software is provided free of charge in the same download as the XG5000 programming software. This software provides table-based position configurations of up to 400 moves per axis and a run command tool for easy position testing. The XG-PM software also has a System View feature that allows all 6 axes to be seen at once and any modifications needed to the motion profiles can be made without touching the user program.
To aid with validation, convenient 2D dimensional trend graphs of position configurations are provided and the XG-PM software utilizes an intuitive error code system for easy troubleshooting.
LS Electric has several other motion control products that can work together seamlessly to provide accurate positioning and precision movements. Build a complete LS Electric position control solution using LS XGB PLCs, multiple servo drives, and low inertia AC brushless servo motors perfect for pick-and-place systems, flying cutoffs, rotary tables, or any other motion control application.
Included in the FREE XG5000 software package is the Drive CM utility which allows you to easily configure any LS servo drive. Once configured, the file can be uploaded directly to the drive and can be edited, saved, and downloaded as needed. Drive CM can operate the servo system from a PC allowing the servo to perform basic motion and to check the I/O. A powerful scope function is also provided that allows the user to have as many as four channels of data displayed simultaneously.
L7C servo systems combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control. With automatic tuning, a built-in indexer and many other standard features, this series is extremely capable and cost-effective. The L7C Basic servo system offers:
The L7P servo system has all the great features of the L7C series but with more sizes and higher accuracy.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings