=
CLICK PLUS is designed to make difficult tasks a cinch and every new feature must adhere to this design principle. Adding motion control to the CLICK PLUS PLC meant that it had to be simple to configure and program. First, we created an easy-to-use interface for configuring high-speed I/O. Using this interface, it only takes three steps to turn a CLICK PLUS PLC into a 3-axis motion controller:
The FREE CLICK PLUS programming software provides three motion instructions for building your profiles. Velocity Move, Position Move and Home instructions cover a majority of simple motion control applications that this controller is geared for. Each instruction has detailed information on the profile?s parameters and even provides a graphical view of the configured profile. The Position Move instruction will also allow the use of interpolation with 2 or more axis.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings