AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Graphical HMI Devices
  •   Shop  
  •   Overview  
  •   In Depth  
C-more Home C-more CM5 Series C-more EA9 Series
 
Features
Numerous Hardware Options State-of-the-Art Communication Security Matters Supreme PLC Compatibility Lots of Programming Power Helpful Database Tools Built-in Simulator User Library and Project Migration Versatile Event Manager Convenient Recipe and Alarm Functions Trends, Logging, and Control Options Easy USB or SD Card Updates (no PC Required) Remote HMI Options
Hardware
4 inch Widescreen $340.00 7 inch Widescreen $479.00 10 inch Widescreen $769.00 12 inch Widescreen $1,029.00 15 inch Widescreen $1,609.00 22 inch Widescreen $1,999.00
Software
View All the Great Software Features Wide Assortment of Fonts and Animations Huge Array of Objects and Customized Parts Don't Wait, Simulate! Convenient Recipe and Alarm Functions User Libraries and Project Migration Versatile Event Manager View the Help File Online Download the FREE software
Connectivity
Supported PLCs and Drivers Lots of Programming Power Remote HMI Options... Numerous Hardware Options
Support Tools
AutomationDirect Community Forum Download the FREE software View Help Files Online
CM5 Headless HMI
What is it? Hardware/Features
c-more headless hmi

C-more Headless HMI - What is it?

C-more Headless HMI (CM5-RHMI) - Expand your Audience!

CM5 C-more Headless HMI

Priced at $599.00

HDMI displays for headless What is C-more headless

HMIs are no longer confined to the enclosure door! With the C-more CM5-RHMI headless HMI you can display your factory floor data how and where you choose. The CM5-RHMI has all the powerful functionality of the C-more CM5 touch panel HMIs, without display size restrictions.

This HDMI-enabled device works with televisions, monitors, projectors, and most any other HDMI display device of any size to display real-time operational data or messages. The integrated USB ports allow support for industrial touch screen monitor displays that support USB interface or USB mouse operations. The two serial ports and two 10/100 Base-T Ethernet ports provide support for all the major protocols and enable easy connections to multiple devices simultaneously.

  • All the functionality of a C-more CM5 Touch Panel without the display size limitation
  • HDMI Video/Audio output with multiple resolutions
    • VGA 640x480, SD 720x480, XGA 1024x768, HD 1280x720, FHD 1920x1080 screen resolutions
    • Audio; Use USB to audio adapter (not included)
  • Compatible with most HID compatible resistive and pCap monitors
    • The USB A port allows support for most industrial touch screen monitors in the market
  • Multiple connections
    • Ethernet and RS-232/422/485 serial ports support programming and device connections
    • USB-B port for programming, monitoring and configuration
    • USB-A port for USB HID devices such as USB hub, pen drives, touch screen displays, keyboard, mouse and bar-code scanners
    • SD card slot for log files, project memory or graphic media
  • 90MB of user memory
  • Supports C-more CM5 projects and converts EA9-RHMI project to CM5

Keep Your Personnel Aware of Critical Events No Matter Where They Are

TV displaying real time production data
factory data displayed through app

Keep Your Personnel Aware of Critical Events No Matter Where They Are

The Event Manager within the C-more programming software goes beyond simple alarm and message functions and allows C-more to act based on random events like changing tag values, or periodic events like day-of-week, time-of-day, or even based on a screen change. The actions can include setting a tag value, copying tag data between tags, changing the screen, capturing a screen, playing a sound file, even sending e-mail (including embedded tag data, screen captures, or PLC log files).

With the CM5-RHMI this critical event data isn't restricted to a display on an enclosure in the factory somewhere, but it can be displayed in the board room, lunch room, or any other location you decide to ensure complete awareness around your facility.

factory data displayed through app

You can also skip the local display entirely by using the remote access feature. Remote access is available from any windows PC (web browser) or on Apple iOS and Android smartphones and tablets when using the C-more Remote HMI mobile app.

Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info