Filter Results Clear All
You've selected:
> Water (Potable) Components > Level Sensors
  •   Shop  
  •   Overview  
Level Sensors
Level Sensors for Potable Water Systems

Submersible level sensors provide continuous liquid level measurement by sensing the hydrostatic pressure produced by the height of liquid above the sensor, and providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Potable Water Pressure Regulators
Potable Water Pressure Regulators
Potable Water Solenoid Valves
Potable Water Solenoid Valves
Flexible Water Tubing & Hoses
Flexible Water Tubing & Hoses
Push-to-Connect Water Fittings
Push-to-Connect Water Fittings
Special Purpose Push-to-Connect Water Fittings
Special Purpose Push-to-Connect Water Fittings
Lead-Free Brass Fittings
Lead-Free Brass Fittings
Hose Clamps
Hose Clamps
Pressure Sensors
Pressure Sensors
Level Sensors
Level Sensors
Flow Sensors
Flow Sensors
Shop Now

Level Sensors

Level Sensors

Endress+Hauser Waterpilot FMX11 series submersible level sensors have a slim 22mm diameter stainless steel housing and a diaphragm protection cap, making them ideally suited for freshwater applications.

  • Sensing ranges up to 2 bar (66.9 ft WC)
  • 4 to 20 mA analog output
  • Durable 316 stainless steel construction for reliability and long life
  • Shielded cable with atmospheric pressure compensation tube and Teflon filter
  • +/-0.35% accuracy for ranges ≥0.4 bar; +/-0.5% accuracy for 0.2 bar range
  • IP68 protection rating
  • cULus Listed and NSF Certified for drinking water applications

Starting at
$558.00
(FMX11-CA11DS06)

For part listings and specifications, go to Shop Now


Shop Now