Filter Results Clear All
You've selected:
> Water (Potable) Components > Special Purpose Push-to-Connect Water Fittings
  •   Shop  
  •   Overview  
Special Purpose Push-to-Connect Water Fittings
HydroMode Special Purpose Water Fittings

In addition to push-to-connect convenience, HydroMode special purpose water fittings also provide additional functionality. Check valves allow flow in only one direction; hand valves allow manual shut off of the flow. Designed for potable water and beverages, these fittings are NSF-51 and NSF-61 certified, and are rated for up to 145psi at 70 degrees C (158F).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Check Valves
Check Valves
Hand Valves
Hand Valves
Locking Clip
Locking Clip
Shop Now
HydroMode Push-to-Connect Water Fittings

HydroMode™ Special Purpose Push-to-Connect Water Fittings

Category Selection

  • Check Valves
  • Hand Valves
  • Locking Clip

HydroMode™ Special Purpose Push-to-Connect Water Fittings

Push-to-Connect Fitting Cut-away Diagram

Push-to-Connect Fitting Cut-away Diagram

Potable Water Push-to-Connect Fittings

HydroMode push-to-connect fittings are designed to work with potable water and beverages. Installing or removing flexible tubing is quick and easy. All fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications. The body and collet of the fittings are made from polyoxymethylene (POM) also known as acetal, while the o-rings are made from ethylene propylene diene monomer (EPDM) which is a type of synthetic rubber.

  • Designed for potable water and beverages
  • NSF-51 and NSF-61 certified
  • Easy tubing installation and removal
  • Optional retaining clips prevent accidental tube removal
  • Fittings rated for up to 145psi at 70°C (158°F)
This link opens a PDF. HydroMode Potable Water Components
Check Valves

Check Valves

from
$20.00 (5 pack)
(CVU14-P)

This link opens a PDF. Specifications
Hand Valves

Hand Valves

start at
$15.50 (5 pack)
(HVU14-P)

This link opens a PDF. Specifications
Locking Clip

Locking Clip

from
$6.50 (25 pack)
(US532-P)

This link opens a PDF. Specifications

Shop Now