Cookies are not enabled on your browser.
Solenoid valves control cylinders, actuators, grippers, and other fluid power devices. Available in various body styles and port configurations, the selection includes standalone valves, units for hydraulic, modular, and electro-pneumatic systems, and ISO 5599/1 sized models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Solenoid valves are a popular control device in pneumatic and hydraulic systems and allow control of various devices using electrical signals. When an electrical current is routed through the coil of a solenoid valve, a magnetic field is generated which in turn causes an internal metal plunger, spool, etc. to move. This movement is used to either block or allow fluid flow through the valve and can work either directly or indirectly on the incoming fluid. Normally open (N.O.) solenoid valves will remain open when power is removed from the coil while normally closed (N.C.) solenoid valves remain closed. Solenoid valves come in many styles including standalone valves, and units for modular and electro-pneumatic systems. These valves utilize a variety of control voltages and provide a number of different pathways for fluid to travel in or out of the valve. Valves commonly used in industrial applications typically have a 2-, 3- or 4-way configuration.
For part listing and specifications, go to Shop Now
NITRA ISO 5599 pneumatic valves are a robust directional control solution that conforms to the ISO 5599/1 standard.
Starting at
(HVS-5211)
Solenoid valves in the modular Pneumatic Automation Link (PAL) system are designed to ensure high flow and feature a double solenoid or single solenoid spring return action. Up to 128 IP65 solenoids can be installed in the PAL system.
Starting at
(PAL-V1-52)
Solenoid valves for the NITRA CMV modular pneumatic system are available in a variety of configurations to create a custom valve assembly to fit any application. Single spring return or double solenoid action is offered; up to 16 solenoid modules can be stacked together in a system to simplify installation, wiring, and plumbing.
Starting at
(CMV-B1L-1A)
AVP series poppet style and AVS series spool valves are basic pneumatic directional control solenoid valves designed for use as standalone valves or as part of an assembled modular system.
Starting at
(AVP-31C1-120A)
GVP series miniature solenoid valves are an excellent choice for compact pneumatic installations with low flow requirements. These valves are typically used for on/off flow control or with single-acting cylinders.
Starting at
(GVP-321C-24D)
Hydraulic solenoid valves are devices that control hydraulic fluid flow throughout the system and direct the fluid to where it is needed to operate actuators. These actuators may include cylinders and hydraulic motors. Bucher hydraulic solenoid valves are available in a variety of configurations.
Starting at
(50020851098714)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings