Cookies are not enabled on your browser.
Solenoid valve control interfaces allow simplified wiring by providing a bus coupler for an electro-pneumatic system or a modular valve bank to be controlled via an Ethernet/IP master; electrical distribution blocks streamline individual solenoid valve wiring.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Solenoid valve control interfaces reduce wiring by allowing control of multiple valves using a single Ethernet connection. Other control interfaces can streamline the electrical connections of several solenoids used together in modular valve banks or attached to manifolds.
For part listing and specifications, go to Shop Now
NITRA PAL series electrical and pneumatic interfaces are used to connect the system to the compressed air supply, to control signals using Ethernet or 12-24 VDC, or to create a local expansion subsystem.
Starting at
(PAL-E25)
Electrical and pneumatic interfaces for the NITRA CMV modular pneumatic system include EtherNet/IP adapters and pneumatic supply modules with discrete control.
Starting at
(CMV-C1X-4X)
Pneumatic control distribution blocks are a convenient way to connect a bank of valves mounted on a manifold to a controller.
Starting at
(AVPS1-4D)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings