Cookies are not enabled on your browser.
Manifolds simplify the plumbing of multiple valves, allowing an assembly of a bank of valves. Manifolds are supplied with gaskets and hardware; blanking plates are used in empty slots. Bases are required for ISO 5599/1 solenoid valves and can be stacked in a similar configuration as a manifold.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Pneumatic manifolds allow multiple solenoid valves to share a single air supply. Manifolds are used to create a valve bank using standalone valves or are required as part of a modular valve system. Valve bases are prebuilt units containing all pneumatic and electrical connections for up to 4 stations. Select manifolds are supplied with gaskets and hardware; blanking plates are used to cover unused slots.
For part listing and specifications, go to Shop Now
ISO 5599/1 solenoid valve bases and manifolds can be used with any brand of valve that complies with the ISO 5599/1 standard. Using an ISO 5599 base or manifold is required to complete an ISO 5599/1 assembly.
Starting at
(HM-1G)
NITRA PAL system standalone valve bases offer the performance of PAL solenoid valves in a smaller, less expensive package for basic applications of 4 stations or less.
Starting at
(PAL-P12)
CMV series intermediate end plates are used to complete a modular valve bank assembly. End plates are always required to terminate the pneumatics of a modular valve bank. Intermediate modules are used when it is desired to use different air pressures between different valves in the same modular bank.
Starting at
(CMV-C4X)
AM series manifolds are used with AVS series basic directional solenoid valves to create a modular valve bank out of standalone valves and simplify pneumatic plumbing.
Starting at
(AM-512)
Metal Work Series 70 manifolds and compact manifolds allow several Series 70 piloted or solenoid valves to be installed in a modular pneumatic system.
Starting at
(0221000200U)
GM series manifolds are used with GVP series miniature directional solenoid valves for compact pneumatic installations with low flow requirements. These manifolds can be used to turn standalone miniature valves into a space-saving modular valve bank.
Starting at
(GM-311)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings