Cookies are not enabled on your browser.
Hex key sets are available in popular imperial or metric sizes. L-key Allen wrench sets are offered in bare gray metal or with colored identification marking sleeves. Fold-out versions include handle markings and CNC precision-machined tips for smooth fastening and reduced cam-out.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




Hex (aka Allen wrench) or Torx drivers are designed to provide tight, efficient and slip-free adjustment action while preventing rounding and cam-out. Service keys provide a means to lock and unlock enclosures equipped with service key type latches.
For part listing and specifications, go to Shop Now
All Bondhus tools are precision machined in the USA with a proprietary high-torque steel and have a lifetime warranty.
Hex-end long L-keys have chamfered tool tips to eliminate burrs and provide proper seating, and sharp corners to transfer more torque and reduce stripping.
Ball-end hex tools insert at a 25° angle, providing superior torque transfer and natural wrist movement for those hard-to-reach places.
Torx L-key sets are made with Protanium® steel and are designed for more torque and twice the wear resistance of standard steel. The Torx tip is also designed to work on both Torx and Star screws.
GorillaGrip fold-out sets are compact, easy-to-use, and are built to handle a lot of torque.
HEX-PRO™ pivot head wrenches allow for maximum leverage with minimum space. The pivoting head works from 90° to 270° and eliminates the need for constant removal and repositioning of the tool during use.
Starting at
(BH12237)
Newest Additions!
Control cabinet keys are used to limit access to control cabinets and shut-off systems supplying natural gas or electricity. These keys are also used for air conditioning and ventilation systems, shutoff valves, and water main supply systems with locks.
Starting at
(1480190000)
Newest Additions!
Wera imperial and metric hex key sets are designed for demanding applications in trade and industry. Ball tip design allows the tool to swivel on the axis of where the screw and tool meet for when angled driving is needed.
Starting at
(05021737001)
Newest Additions!
Wiha PocketStar fold-out hex drivers are compact tools featuring an engineered high-impact polymer handle casing that provides durable storage and a secure grip.
Wiha hex L-keys consist of premium-quality tool steel and feature a satin finish for corrosion protection. The tips are fit with a chamfered end for smooth fastener engagement with CNC precision-machined tips for reduced cam-out.
Starting at
(05020099001)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings