Wera Joker ratcheting adjustable wrenches are available to support various fastening sizes, as well as a set for the widest range of tasks. These wrenches have insulated handles, adjust automatically and continuously self-set, with a 30 degree low return angle, and contactless jaw opening feature.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Wrenches provide easy and efficient tightening, loosening, or adjusting of screws and/or bolts. Some wrenches also combine the easy operation of a ratchet with the grip strength of a wrench, which provides continuous operation without any tool readjustment needed with every turn. In addition, other specialized wrenches with VDE-insulation for use with electrical equipment and service keys used to open enclosures are also available.
For part listings and specifications, go to Shop Now
Newest Additions!
Hex (aka Allen wrench) or Torx drivers are designed to provide tight, efficient and slip-free adjustment action while preventing rounding and cam-out. Service keys provide a means to lock and unlock enclosures equipped with service key type latches.
Our selection of hex, Torx and service keys include:
Starting at
$
(05021737001)
Wera Joker combination wrenches have a 12-point open end with a unique 6-point stop plate that enables easier turning of bolts while also providing improved grip for loosening stubborn screws.
Starting at
$
(05073280055)
Newest Additions!
Wera Joker VDE-insulated self-setting/self-adjusting ratcheting adjustable wrenches ensure the right fit by automatically adjusting to metric and imperial hex head nuts and bolts.
Wera Joker standard uninsulated versions with same features (except insulated benefits) are also available.
Starting at
$
(05020099001)
T-handles and wing / flag handles provide comfortable, secure and firm screwdriving action for quick and easy use. Handles and handle/bit sets options available include:
Starting at
$
(WT38800)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings