Cookies are not enabled on your browser.
Clean/perpendicular cuts are critical for preventing leaks at push-connect fittings, and using a tubing cutter ensures fast, accurate cuts.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Pipe and tubing cutters are designed to safely and efficiently cut plastic tubing. These tubing cutters are for use with 1/8" to 1/2" (4 to 12mm) outside diameter plastic tubing. A heavy-duty version for use with polyurethane, nylon, and other flexible tubing with up to a 2 inch [50mm] outside diameter is also available.
Starting at
(TC-12)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings