Cookies are not enabled on your browser.
General purpose pliers provide tight and reliable gripping, with ergonomic handles for comfort and control when performing tough jobs. These premium quality pliers include short or long nose, diagonal, combination, tongue and groove, cutting, locking, snap ring, slip joint, and insulated styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
General purpose pliers are made of premium quality tool steel with induction hardened jaws and cutting edges to provide superior sharpness and long service life. Several types of pliers are available to meet a wide range of applications.
For part listing and specifications, go to Shop Now
Newest Additions!
CHANNELLOCK general purpose pliers are forged from high-carbon US steel and use patented technology to provide excellent grip and durability.
Wiha general purpose standard pliers are hand-operated tools used to hold or grip small parts, bend parts or materials, cut wire, or tighten hardware.
Starting at
(526)
Wiha general purpose insulated pliers are used in the same way as standard pliers but have added safety protection of specially insulated handles to protect users from voltages of up to 1K Volts.
Starting at
(WT32941)
Newest Additions!
CHANNELLOCK snap ring pliers easily convert from working with external to internal snap rings with a simple switch of a tab. The heavy-duty return spring reduces hand fatigue and provides increased accuracy when applying or removing snap rings.
Wiha's snap ring pliers set includes five pliers in various sizes. These tools are used to insert or remove snap rings from parts and components.
Starting at
(set of 3)
(RT-3)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings