Filter Results Clear All
You've selected:
> Sensors / Encoders > Limit Switches > Side Rotary Lever with Roller Actuator
  •   Shop  
  •   Overview  
Side Rotary Lever with Roller Actuator
Limit Switches with Side Rotary Adjustable Lever plus Roller Actuator

Limit switches with a side rotary lever plus roller actuator activate when the side-mounted lever is pushed past a certain angle. From compact to heavy-duty IEC and NEMA-rated switches, models include fixed or adjustable levers, and adjustable head styles. Select models offer remote reset options.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Plunger Actuator
Plunger Actuator
Plunger with Roller Actuator
Plunger with Roller Actuator
One-way Lever with Roller Actuator
One-way Lever with Roller Actuator
Lever Actuator
Lever Actuator
Lever with Roller Actuator
Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Belt Alignment Roller
Side Rotary Lever with Belt Alignment Roller
Side Rotary Rod Actuator
Side Rotary Rod Actuator
360 degree Rod & Spring
360 degree Rod & Spring
Pull Action
Pull Action
Limit Switch Accessories
Limit Switch Accessories
Shop Now

Limit Switches with a Side Rotary Lever Plus Roller Actuator

Limit switches with rotary levers use a variety of actuator arms that, when actuated by the tooling, rotate a shaft to operate the switch contacts. The lever has a roller for contour following, allowing objects to pass freely. A variety of switch types are available, with adjustable or fixed-length actuator arms, in styles from compact to larger IEC, heavy-duty, and NEMA rated switches.

For part listings and specifications, go to Shop Now

Learn More

Compact Limit Switches

Compact limit switches are suitable for a variety of applications, their small size allowing them to easily be used in confined spaces.

  • AchieVe and Schmersal brands
  • Double insulated plastic or die-cast metal housings
  • 45-degree adjustable head available on Schmersal models
  • Side rotary actuator with nylon, plastic, metal, or ball-bearing rollers
  • M12 quick disconnect or pigtail connection (depending on model)
  • 1 N.O./1 N.C. or 2 N.O./2 N.C. contact configurations (depending on model)
  • IP66/67 or IP67 protection rating (depending on model)
  • Select models have side rotary actuator with a stainless-steel spring
  • Select models offer halogen-free cables

Starting at

(AEP2G41Z11-1)

Learn More

IEC Limit Switches

Limit switches designed to the European IEC standard are typically smaller and less expensive than the corresponding NEMA devices. These affordable light-, medium-, and heavy-duty IEC limit switches are suitable for a wide variety of industrial applications.

  • AchieVe, AutomationDirect, and Schmersal brands
  • Metal or plastic housings
  • 90-degree adjustable head
  • Snap-action contacts
  • Variety of N.O./N.C. configurations (with positive opening N.C. contacts)
  • 30, 40, 50, and 65mm body widths
  • Single or multiple conduit entries (depending on model) in various sizes
  • IP65, IP66, or IP67 protection rating (depending on model)
  • Remote reset available on select models
  • 5-pin M12 quick-disconnect connection option on select models

Starting at

(AAP2T42Z11)

Learn More

Heavy-Duty Limit Switches

New!


Schmersal 250 series heavy-duty limit switches feature durable construction, side rotary actuators with metal or plastic rollers, and dual conduit entries. These versatile switches provide robust ingress protection and are ideal for the harshest industrial environments. Select models are rated for high-temperature applications.

  • Cast iron construction
  • 4A contact ratings
  • Up to four snap- or slow-action contacts in a variety of N.O./N.C. configurations
  • Fully assembled out of the box
  • High temperature ratings up to 200°C [392°F] on select models
  • Two M25x1.5 cable entry connections
  • IP65/66/67 protection ratings

Starting at

(TD250-02Z)

Learn More

NEMA Limit Switches

Limit switches designed to the North American NEMA standard are intentionally oversized with a safety factor beyond their design ratings.  These robust limit switches are built to withstand the harshest industrial environments and ensure the uninterrupted operation of equipment.

  • Eaton brand
  • 90-degree adjustable head
  • Die-cast zinc housings for industrial applications
  • Side rotary actuator with Nylatron, metal, ball-bearing, or stainless-steel rollers
  • 1 N.O./1 N.C. or 2 N.O./2 N.C. contact configurations (depending on model)
  • NEMA A600 R300 contact ratings
  • 1/2" NPT conduit entrance
  • NEMA 3, 3S, 4, 4X, 6, 6P, 13, IP67 protection ratings

Starting at

(F25ASRL200)


Shop Now