Filter Results Clear All
You've selected:
> Sensors / Encoders > Limit Switches > One-way Lever with Roller Actuator
  •   Shop  
  •   Overview  
One-way Lever with Roller Actuator
Limit Switches with One-way Lever plus Roller Actuator

Limit switches with a one-way lever plus roller actuator activate when an object depresses the lever to activate a plunger. The lever angle is designed for one-way travel; the roller allows objects to pass easily. Models include micro-sized and IEC-rated switches. Select models offer remote reset.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Plunger Actuator
Plunger Actuator
Plunger with Roller Actuator
Plunger with Roller Actuator
One-way Lever with Roller Actuator
One-way Lever with Roller Actuator
Lever Actuator
Lever Actuator
Lever with Roller Actuator
Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Belt Alignment Roller
Side Rotary Lever with Belt Alignment Roller
Side Rotary Rod Actuator
Side Rotary Rod Actuator
360 degree Rod & Spring
360 degree Rod & Spring
Pull Action
Pull Action
Limit Switch Accessories
Limit Switch Accessories
Shop Now

Limit Switches with a One-Way Lever Plus Roller Actuator

Limit switches with a one-way lever plus roller actuator are activated when an object forces a top-mounted lever to depress a metal plunger, activating a switch inside the unit. The roller, available in metal, plastic, or nylon, is used for contour following, allowing objects to pass easily, and has a lever angle designed for one-way travel. These limit switches are available in a variety of styles and sizes, ranging from economical micro switches to rugged IEC switches.

For part listings and specifications, go to Shop Now

Learn More

Micro Limit Switches

Affordable micro limit switches offer reliability and durability while being one of the most inexpensive limit switches in the electronics market.

  • IDEM brand
  • High-precision 15A rating
  • Panel mount option available
  • One-way horizontal hinge lever with steel roller
  • Screw terminals for easy connection
  • Suitable for a wide range of operating conditions

Starting at

(176113-1)

Learn More

IEC Limit Switches

Limit switches designed to the European IEC standard are typically smaller and less expensive than the corresponding NEMA devices. These affordable light-, medium-, and heavy-duty IEC limit switches are suitable for a wide variety of industrial applications.

  • AchieVe, AutomationDirect, and Schmersal brands
  •  Metal or plastic housings
  •  90-degree adjustable head
  • Snap-action contacts
  • Variety of N.O./N.C. configurations (with positive opening N.C. contacts)
  • 30, 40, 50, and 65mm body widths
  • Single or multiple conduit entries (depending on model) in various sizes
  • IP65, IP66, or IP67 protection rating (depending on model)
  • Remote reset available on select models
  • 5-pin M12 quick-disconnect connection option on select models

Starting at

(AAP2T35Z11)


Shop Now