Cookies are not enabled on your browser.
Limit switches with a plunger plus roller actuator activate when an object depresses the plunger; the roller is useful for contour following or allowing objects to pass easily. They are available in types ranging from micro-sized to heavy-duty, with select models offering remote reset options.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Limit switches with a plunger plus roller-style actuator contain electromechanical switches that are open/closed when an object depresses the metal plunger. The roller attached to the plunger, available in metal, plastic, or nylon, is typically used for contour following and allows objects to pass freely. These limit switches are available in a variety of styles and sizes, ranging from economical micro switches to IEC and heavy-duty NEMA-rated devices.
For part listing and specifications, go to Shop Now
Compact limit switches are suitable for a variety of applications, their small size allowing them to easily be used in confined spaces.
Starting at
(AEP2G12Z11-1)
Limit switches designed to the European IEC standard are typically smaller and less expensive than the corresponding NEMA devices. These affordable light-, medium-, and heavy-duty IEC limit switches are suitable for a wide variety of industrial applications.
Starting at
(AAP2T13Z11)
Affordable micro limit switches offer reliability and durability while being one of the most inexpensive limit switches in the electronics market.
Starting at
(176107-1)
Limit switches designed to the North American NEMA standard are intentionally oversized with a safety factor beyond their design ratings. These robust limit switches are built to withstand the harshest industrial environments and ensure the uninterrupted operation of equipment.
Starting at
(F25ATP3)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings