Filter Results Clear All
You've selected:
> Sensors / Encoders > Limit Switches > Pull Action
  •   Shop  
  •   Overview  
Pull Action
Limit Switches with Pull Action

Limit switches with pull action activate when a cable attached to the actuator is pulled. Although these momentary switches are not suitable for E-Stop applications requiring safety ratings, they are useful as pilot devices for simple start/stop control or signaling applications.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Plunger Actuator
Plunger Actuator
Plunger with Roller Actuator
Plunger with Roller Actuator
One-way Lever with Roller Actuator
One-way Lever with Roller Actuator
Lever Actuator
Lever Actuator
Lever with Roller Actuator
Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Roller Actuator
Side Rotary Lever with Belt Alignment Roller
Side Rotary Lever with Belt Alignment Roller
Side Rotary Rod Actuator
Side Rotary Rod Actuator
360 degree Rod & Spring
360 degree Rod & Spring
Pull Action
Pull Action
Limit Switch Accessories
Limit Switch Accessories
Shop Now

Pull Action

Pull action limit switch
IEC pull-action limit switches provide a convenient method of starting/stopping equipment in applications where installing numerous start/stop pushbutton stations is not feasible. They can also be used for signaling needs but are not intended for safety circuits. Using a cable attached to this limit switch (sold separately), start/stop control or signaling can be achieved from any location along the stretched cable simply by pulling the cable until the actuator is activated. 

  • AchieVe brand
  • 50mm wide body
  • 90-degree adjustable head
  • Durable zinc alloy housing
  • 1 N.O./1 N.C. contact configuration
  • Momentary snap-action contacts
  • (3) 1/2" NPT conduit entries
  • IP66 protection rating

Priced at

(ADM2T9805Z11A)
For part listing and specifications, go to Shop Now


Shop Now