Non-contact magnetic safety switches are used to monitor opening/closing of machine guards, doors or other machinery. These reliable magnetic reed switches will tolerate some misalignment; physical contact is not required between the switch and actuator.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Magnetic safety switches allow a machine to operate if the magnetic field produced by the actuator is in close enough proximity to the magnetic reed switch. Once the actuator moves out of range, the switch will change its state from closed to open and disable the machinery that the door, gate, guard, etc. is protecting.
For part listings and specifications, go to Shop Now
IDEM MPR/MMR series switches are a cost-effective interlock solution whose Miniture (36 x 26mm) design makes them ideal for small guard applications.
Starting at
$87.00
(MPR-114005)
IDEM LPR/LMR series switches offer Long (88 x 25mm) housings that can easily fit into narrow channels.
Starting at
$123.00
(LPR-110013)
IDEM SPR/SMR series switches' Small (50 x 25mm) housing makes them suitable for most general applications.
Starting at
$122.00
(SPR-111013)
IDEM CPR/CMR series switches' Compact (83 x 20mm) housing is ideal for placement in very narrow channels.
Starting at
$122.00
(CPR-113013)
IDEM WPCR/WMR series switches offer a wide (75 x 29mm) housing suitable for all industrial applications
Starting at
$154.00
(WPR-112005)
IDEM barrel style switches are available in red polyester (BPR series) or 316 stainless steel (BMR series) housings.
Starting at
$96.00
(BPR-415014)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings