Filter Results Clear All
You've selected:
> Pushbuttons / Switches / Indicators > Hazardous Location Devices > Alarms / Horns / Buzzers
  •   Shop  
  •   Overview  
Alarms / Horns / Buzzers
Audible Alarms for Hazardous Locations

These panel and surface-mount alarm horns, specifically designed for hazardous areas or harsh environments, offer a 100dB sound level at a distance of one meter. Devices are pre-wired with a 3-meter connection cable for easy installation.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Alarms / Horns / Buzzers
Alarms / Horns / Buzzers
Pushbutton Control Station Assemblies
Pushbutton Control Station Assemblies
Pilot Light Control Station Assemblies
Pilot Light Control Station Assemblies
Pushbutton / Pilot Light Combo Control Station Assemblies
Pushbutton / Pilot Light Combo Control Station Assemblies
Mushroom Pushbutton Control Station Assemblies
Mushroom Pushbutton Control Station Assemblies
Selector Switch Control Station Assemblies
Selector Switch Control Station Assemblies
Device / Splice Boxes
Device / Splice Boxes
Sealing Materials
Sealing Materials
Legend Plates
Legend Plates
Bulbs / Keys
Bulbs / Keys
Shop Now

Hazardous Location Alarms

STAHL Alarm Buzzer

Hazardous location signal alarms provide an audible warning, alert, or information in the event of equipment malfunctions, safety issues, or when systems are starting up. Providing an omni-directional audible signal, these alarms are intended for use in hazardous areas or the harshest environments, with hazardous area certifications for international use.

  • Lightweight, corrosion-resistant ABS and aluminum construction
  • Low profile
  • 100dB at 1 meter
  • Alternating two-tone, alternating fast tone and continuous tone models
  • 18 to 32 VDC operating voltage
  • Panel or surface mount
  • NEMA 4X, IP66 rating
  • Prewired with a 3-meter (118-inch) cable for easy installation

Priced at
$562.00
(YA11-1-D-01-RN)

For part listings and specifications, go to Shop Now


Shop Now