Cookies are not enabled on your browser.
Hazardous location mushroom pushbutton control station cover assemblies are available with a push-pull operator in a variety of colors, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Easily seen and operated (even when wearing protective gloves), these hazardous location pushbutton control stations feature a large push-pull operator in an enclosure designed to prevent the igniting of external hazardous atmospheres by the enclosed arcing device.
For part listing and specifications, go to Shop Now
These pushbutton assemblies include the cover and mushroom pushbutton device, and are factory sealed to eliminate the need for external sealing. An FXB splice/device box is required. Styles and features include:
Starting at
(FXCS-0MMR3)
These lower-cost hazardous location pushbutton assemblies include the cover and mushroom pushbutton device but require external sealing, along with an SWB series splice/device box. Styles and features include:
Starting at
(XCS-0MMR3)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings