Cookies are not enabled on your browser.
Hazardous location pushbutton/pilot light combo control station cover assemblies are available in a variety of control/indicating device configurations, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Hazloc pushbutton/pilot light combo control stations provide a practical solution for both control and status indication of machines/systems installed in hazardous locations. Designed to prevent the igniting of external hazardous atmospheres by the enclosed arcing device, these assemblies help ensure safe and reliable control system operation.
For part listing and specifications, go to Shop Now
These hazardous location pushbutton/pilot light assemblies include the cover and pushbutton and pilot light devices, and are factory sealed to eliminate the need for external sealing. An FXB splice/device box is required. Styles and features include:
Starting at
(FXCS-0B13-OD)
These lower-cost combination assemblies include the cover and pushbutton and pilot light devices but require external sealing, along with an SWB series device/splice box. Styles and features include:
Starting at
(XCS-0B13-CD)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings