Cookies are not enabled on your browser.
Hazardous location selector switch control station cover assemblies are available in a variety of operator options, including knob or key-operated; maintained or spring return action; in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Unlike pushbuttons, selector switches have a rotating cam with ridges that will actuate a specific plunger and close the associated circuit when selected by the switch operator. Hazardous location selector switch control stations allow circuit closings/openings without the danger of igniting external hazardous atmospheres.
For part listing and specifications, go to Shop Now
These selector switch assemblies include the cover and selector switch, and are factory sealed to eliminate the need for external sealing. An FXB splice/device box is required. Styles and features include:
Starting at
(FXCS-0S2A5)
These lower-cost selector switch assemblies include the cover and selector switch device but require external sealing, along with an SWB series splice/device box. Styles and features include:
Starting at
(XCS-0S2A1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings