Cookies are not enabled on your browser.
Productivity2000 power supplies provide the DC power needed for proper operation. Models are available with 100-240 VAC, 125VDC, 24VDC, or 12-24 VDC nominal inputs, and can support any I/O module combination in a base with no power budgeting requirements.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Four power supplies are available for the Productivity2000 PLC system, providing either AC or DC source power choices. These power supplies are installed in the left-most slot of a Productivity2000 base unit.
Starting at
(P2-02DC)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings