Manifolds provide a junction point for the distribution of fluids or gases. Threaded fitting ports create an organized multi-line supply from a single source. These manifolds offer multiple input ports and two to ten output ports. and are available in aluminum, nylon, polypropylene or stainless steel.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
For facilities with a single air supply that multiple pneumatic systems/tools share, a pneumatic manifold system provides a way to supply all systems simultaneously without the time-consuming and possibly dangerous task of continuously disconnecting and reconnecting the air supply. Manifolds create a single junction point for supplying multiple systems/tools on the same compressor without needing to run a separate supply line for each.
Aluminum round and rectangular styles, as well as rectangular nylon, polypropylene, and stainless steel models are available.
For part listings and specifications, go to Shop Now
6061-alloy aluminum manifolds are anodized for corrosion and wear resistance, with a selection of input and output porting options.
Starting at
$9.00
(MYA-2)
NITRA Nylon 6 non-metallic manifolds are very durable and resistant to harsh chemicals, damage from impacts, and corrosion.
Starting at
$44.00
(MRN-2CB)
NITRA Polypropylene (PP) manifolds are lightweight and ideal for low pressure applications.
Starting at
$40.50
(MRP-2CB)
NITRA Stainless steel manifolds can withstand extremely high pressure and are ideal for use in highly corrosive environments.
Starting at
$81.00
(MRS-2CB)
New!
CITO™ manifolds are rugged general-purpose manifolds made from anodized aluminum that support a variety of media.
Starting at
$84.00
(IM3-4-BD-8-1-8-N-B)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings