Cookies are not enabled on your browser.
An exhausting valve or cylinder port can make a lot of noise, and contaminants can enter a pneumatic system though an unprotected opening. Exhaust silencers quiet the sound of the escaping air and protect the system from dirt and debris. NITRA silencers are available in brass cone, brass flat, and plastic, with NPT, R (BSPT) or M5 threaded connections.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Air Exhaust Silencers for Solenoid Valves
Pneumatic exhaust silencers (pneumatic mufflers) are available in brass cone, brass flat, plastic, and high-flow aluminum styles, with NPT, R (BSPT) or M5 threaded connections. Add these to the exhaust ports of directional control valves to reduce noise.
For part listing and specifications, go to Shop Now
An exhausting valve or cylinder port can make a lot of noise, and contaminants can enter a pneumatic system though an unprotected opening. Exhaust silencers quiet the sound of the escaping air and protect the system from dirt and debris. These bronze NITRA silencers are available in cone and flat styles, with NPT, R (BSPT) or M5 threaded connections.
An exhausting valve or cylinder port can make a lot of noise, and contaminants can enter a pneumatic system though an unprotected opening. Exhaust silencers quiet the sound of the escaping air and protect the system from dirt and debris. These plastic NITRA silencers are available with NPT or R (BSPT) threaded connections.
An exhausting valve or cylinder port can make a lot of noise, and contaminants can enter a pneumatic system though an unprotected opening. Exhaust silencers quiet the sound of the escaping air and protect the system from dirt and debris. These cylindrical aluminum silencers are available with male NPT ports of 1/8", 3/4", 1", or 1-1/4".
Voted #1 mid-sized employer in Atlanta
Check out our
job openings