Filter Results Clear All
You've selected:
> Pneumatic Components > Pneumatic Transducers
  •   Shop  
  •   Overview  
  •    In Depth   
Pneumatic Transducers
Pneumatic Transducers

Pneumatic transducers are electro-pneumatic devices that accept an electrical input (voltage and/or current) and provide a precisely regulated air pressure output. A variety of output ranges support reliable operation of elements such as pneumatic cylinders, tensioners, clutches, and brakes.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Pneumatic Transducers
Pneumatic Transducers
Pneumatic Transducers Accessories
Pneumatic Transducers Accessories
Shop Now

Pneumatic Transducers

Category Selection

  • NCP1 Series Electro-pneumatic Transducers
  • NCP2 Series Electro-pneumatic Transducers
  • Regtronic Series Electro-pneumatic Transducers
  • Pneumatic Transducers Accessories

Pneumatic transducers utilize electrical signals (current or voltage) to control air pressure. I/P transducers convert a 4-20 mA current signal (I) from a PLC or other controller to a linear pneumatic output pressure (P). E/P transducers perform the same function as an I/P transducer but accept a 0-5 or 0-10 V voltage (E) input instead of current.

Used in paper and paper converting, food and drug, petrochemical, HVAC, textile, and energy management industries, these transducers provide highly reliable and repeatable operation of a variety of pneumatic components including pneumatic valve positioners, air cylinders, damper and louver actuators, and web tensioners.

For part listings and specifications, go to Shop Now

NCP1 Series Electro-pneumatic Transducers

NCP1 Series Electro-pneumatic Transducers

The NITRA NCP1 series offer output pressure ranges up to 120 psig, and includes an integral volume booster for high flow applications. The NCP1 transducer housing can be direct or bracket mounted (bracket included), is approved for intrinsically safe applications, and comes with additional output ports for use with a pressure gauge.

  • 4-20 mA input compatible with PLCs and other controllers
  • Several output pressure ranges applicable for industrial pneumatic and process control applications
  • 1/2" NPT female conduit connection with wire leads
  • Zero and span adjustments
  • Integrated volume booster
  • Low air consumption
  • Split ranging (3-15 psig model)
  • FM approved for hazardous locations
  • Made in the USA

Starting at
$422.00
(NCP1-20-315N)

NCP2 Series Electro-pneumatic Transducers

NCP2 Series Electro-pneumatic Transducers

The NITRA NCP2 series' compact transducer housing is an excellent solution for space constrained or high-density panel installations, and is NEMA 4X (IP65) rated and approved for hazardous locations. These transducers feature pressure ranges up to 120 psig and can be direct or bracket mounted (bracket included). Optional pipe and DIN rail mounting kits are also available.

  • Compact transducer housing
  • 4-20 mA input compatible with PLCs and other controllers
  • Several output pressure ranges applicable for industrial pneumatic and process control applications
  • Flexible pneumatic connection with input/output pressure ports on front and back
  • Models with 1/2” NPT female conduit connection and wire leads or field wireable DIN 43650 electrical connector
  • Zero and span adjustments
  • Integrated volume booster
  • Low air consumption
  • FM and CSA approved for hazardous locations
  • Made in the USA

Starting at
$388.00
(NCP2-20-315N)

Regtronic Series Electro-pneumatic Transducers

Regtronic Series Electro-pneumatic Transducers

The Metal Work Regtronic series transducers utilize two internal solenoid valves to convert an electronic signal to a regulated precision linear pneumatic output pressure. This dual solenoid design eliminates continuous supply air consumption. They offer up to a 145 psig output and can be controlled from analog input signals as well as RS232 communication or the integral keypad.

  • Compact transducer housing
  • Supports 4-20 mA, 0-5 V, and 0-10 V inputs plus serial communication with PLCs and other controllers
  • Models with low flow and exhaust capacity for controlling small volume pneumatic loads without overshoot, and high flow and exhaust capacity for fast response time with large volume pneumatic loads
  • M5, 1/8 NPT, and 1/4 NPT female pneumatic connections
  • Integral digital display eliminates the need for external pressure gauges
  • 4-20 mA or 0-10 VDC output and two switch outputs also included
  • IP65 environmental rating

Starting at
$380.00
(5520500)

Pneumatic Transducers Accessories

Pneumatic Transducers Accessories

Accessories are available to help with installation of pneumatic transducers including pipe mounting brackets, DIN rail mounting brackets, and more.

Starting at
$3.00
(9200711)


Shop Now