Cookies are not enabled on your browser.
Washdown-duty AC induction motors can power pumps, blowers, conveyors and other machinery in environments requiring wet cleaning. In various NEMA frames with rigid base or C-face mounting provisions, available models are made from stainless steel, or rolled steel with a chemical-resistant white epoxy finish.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Washdown duty motors are designed for use in food and beverage processing or other applications where motors are frequently exposed to moisture, humidity, certain chemicals or other washdown environments (not rated for direct contact with food).
For part listing and specifications, go to Shop Now
IronHorse stainless steel washdown motors are built to handle the harshest environments; available in TEFC and TENV enclosures.
Starting at
(MTSP-P33-3BD36)
Washguard White Duck motors from Leeson have a white epoxy finish that adds superior chemical resistance in addition to withstanding harsh washdown applications.
Starting at
(113649.00)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings