Cookies are not enabled on your browser.
High-performance inverter-duty motors handle low speeds without overheating, and withstand the PWM output of an inverter (VFD). These motors support variable speed applications such as machine tools and packaging/converting equipment. Certain models have encoder capability for use with vector VFDs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











Category Selection
For demanding applications that require more than just simple ON/OFF motor operation, inverter-duty motors paired with VFDs can provide the variable speeds and constant torque needed. These motors are specifically designed to withstand high temperatures at low speeds and higher voltage spikes when used with VFDs.
For part listings and specifications, go to Shop Now
Starting at
$310.00
(Y500)
U.S. MOTORS ACCU-Torq motors are high-performance inverter duty motors specifically designed for precision speed control. They are easily paired with any VFD and are a great value.
Starting at
$395.00
(UN14T2BC)
Starting at
$1,208.00
(Y280)
Starting at
$494.00
(Y592)
Stainless steel Washguard SST motors from Leeson are built tough, intended to withstand the most demanding washdown environments.
Starting at
$820.00
(191202.00)
Washguard White Duck motors from Leeson have a white epoxy finish that adds superior chemical resistance in addition to withstanding harsh washdown applications.
Starting at
$530.00
(113649.00)
Marathon SYMAX permanent magnet AC motors (PMAC) can only be used with a VFD, and provide a smaller footprint and higher efficiency even at lower speeds and partial loads when compared with induction motors.
Starting at
$633.00
(SY001)
WEG S series rolled steel, premium efficiency 3-phase vector duty motors are designed specifically for VFD operation for applications requiring 1000:1 constant torque turndown ratio
Starting at
$544.00
(.5018NT3FVD56C-S)
Toshiba EQP Global SD series motors use oversized 300-series bearings to withstand the most severe environments and ensure a very long life span.
Starting at
$396.00
(0014SDSR41A-P)
*shipped standard ground or LTL (see Shipping Options for complete details and restrictions)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings