Open drip proof motors are used where complete protection from dust, dirt, and liquids is not required. They are typically more economical and run cooler than totally enclosed motors, which translates to better efficiency. These 3-phase motors are available in sizes up to 50 hp.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Open drip proof (ODP) motors are used to power many general-purpose applications such as compressors and conveyors. As opposed to totally enclosed motors, ODP motors feature an open design which allows for improved airflow, resulting in better cooling and a more efficient running motor. However, due to its open housing, this motor type is more susceptible to contaminants in the surrounding air and care must be taken to ensure this motor is used in the environment for which it is designed.
For part listings and specifications, go to Shop Now
Starting at
$262.00
(MTDP-001-3BD18)
Starting at
$175.00
(4354)
Starting at
$405.00
(GT0010A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings