Cookies are not enabled on your browser.
Brake motors have a brake assembly connected to the motor for fast stopping and holding of a load. These general-purpose and inverter-rated motors can be used for loads such as metering belts, incline/decline conveyors and industrial elevators. Brake voltage is applied to release the brake.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Brake motors have a brake assembly connected to the motor for fast stopping and holding of a load. These motors are most commonly used for applications involving conveyors that need to stop quickly such as metering belts or loads that will be affected by gravity such as incline/decline conveyors or industrial elevators. Applying voltage to the brake coil releases the brake, while removing voltage from the brake coil engages the brake.
For part listing and specifications, go to Shop Now
M.G.M. Electric's BAX and BMX series brake motors are designed to the IEC standard (select models support NEMA installation) and feature a strong and safe 3-phase brake. These cost-effective motors are built with light-weight aluminum and come in premium and high efficiency models.
Starting at
(18HZ)
WEG Electric motors are well known for reliability and their standard efficiency brake motors will provide dependable operation for a variety of applications involving heavy loads and controlled stops.
Starting at
(.2518ES3EBMW56CFL-S)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings