Filter Results Clear All
You've selected:
> Motor Controls > IEC Magnetic Motor Starters > Washdown Enclosed Manual Motor Starters
  •   Shop  
  •   Overview  
Washdown Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters

Washdown non-reversing and non-combination, single- and three-phase enclosed manual motor starters for harsh environments switch electrical service to a motor and provide thermal overload protection. The non-metal NEMA 4X enclosure houses all components mounted, pre-wired, and ready to install.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Open Frame Motor Starters
Open Frame Motor Starters
General Purpose Enclosed Manual Motor Starters
General Purpose Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Motor Starter Accessories
Motor Starter Accessories
Shop Now

Washdown Enclosed Manual Motor Starters

Washdown Enclosed Manual Motor Starters

The WEG PESW/PESWS series of non-reversing and non-combination NEMA 4X non-metallic enclosed magnetic motor starters offer reliability and convenience in one package. These starters incorporate WEG contactors and overload relays that comply with stringent IEC 60947 standards, and the NEMA 4X enclosure makes these starters ideal for harsh environments.

  • WEG PESWS series single-phase enclosed manual motor starters rated up to 3hp at 230 VAC
  • WEG PESW series three-phase enclosed general purpose manual motor starters rated up to 50hp at 575 VAC
  • Factory pre-configured and pre-wired, ready to use for single and three-phase applications requiring magnetic motor starters
  • Fast acceleration and high initial torque
  • Bimetallic overload relays (class 10)
  • Adjustable trip current
  • Ambient temperature compensated
  • Phase-loss sensitivity protection
  • Selectable manual or automatic RESET
  • Electrically isolated N.O. / N.C. auxiliary contacts
  • Easy to install and set up

Starting at
$75.00
(PESWS-B9D15AX-RM60)

For part listings and specifications, go to Shop Now


Shop Now