Cookies are not enabled on your browser.
Basic solid-state soft starters use thyristors for controlled reduced voltage motor starting/stopping and are designed to fit in place of existing wye-delta starters.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Basic AC motor soft starters provide for gradual motor starts (and stops, if equipped), reducing the mechanical shock associated with full on/full off motor control. They also offer additional motor protections and are capable of handling a variety of applications from standard duty, including agitators and lathes, to heavy duty, including crushers, shredders, and wood chippers.
For assistance with choosing the correct soft starter for your application, see our Soft Starter Selector.
For part listing and specifications, go to Shop Now
SR35 soft starters are fully digital and use thyristors on the A and C phases for controlled reduced voltage motor starting and stopping. SR35s have an Automatic Application Setup that fully configures the starter for a specific application with one entry.
Starting at
(SR35-017)
SSW07 soft starters, with DSP (Digital Signal Processor) control, are designed to provide great performance on motor starts and stops with an excellent cost-benefit ratio. The SSW07 incorporates all electric motor protections and adapts to customer needs through its easy-to-install optional accessories.
Starting at
(SSW070017T5SZ)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings