Ethernet media converters and PoE injectors allow for transmission media changes to accommodate the various devices available for modern industrial networks, including standard Ethernet to PoE and Ethernet to fiber optic conversions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Media converters allow data transfer between networks using different transmission media while PoE injectors provide a convenient way to add DC power transmission to an Ethernet network.
For part listings and specifications, go to Shop Now
STRIDE media converters provide Ethernet-to-fiber and fiber-to-Ethernet media conversions using built-in ST or SC type multi-mode fiber ports or optional SFP plug-in transceiver modules.
Benefits of fiber optic communication include:
STRIDE PoE++ injectors provide a convenient way to add power to an Ethernet network where it's needed. These are a practical way to add PoE enabled devices, including web cameras and Wi-Fi access points, to an existing standard Ethernet network.
Benefits of PoE include:
STRIDE SFP (small form-factor pluggable) transceivers, also called mini-GBIC, are compact, hot-swappable transceivers with RJ45 copper or LC fiber connectors. Select STRIDE Ethernet media converters have ports that accept these optional transceivers to add additional copper or fiber connectivity at Fast Ethernet or Gigabit Ethernet speeds.
LC Fiber SFP:
RJ45 Copper SFP:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings