Cookies are not enabled on your browser.
SFP transceivers can be used to add fiber connectivity (at Fast Ethernet or Gigabit Ethernet speeds) to compatible Ethernet switches or converters. A Gigabit copper connection version is also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
STRIDE SFP (small form-factor pluggable) transceivers, also called mini-GBIC, are compact, hot-swappable transceivers with RJ45 copper or LC fiber connectors. Select STRIDE Ethernet media converters have ports that accept these optional transceivers to add additional copper or fiber connectivity at Fast Ethernet or Gigabit Ethernet speeds.
LC Fiber SFP:
RJ45 Copper SFP:
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings