PoE++ injectors provide a convenient way to add DC power transmission to an Ethernet network. The devices work well for adding PoE enabled devices, including web cameras and Wi-Fi access points, to an existing standard Ethernet network.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
New!
With a PoE injector, you can easily add PoE devices, including WiFi access points, web cameras, or PoE sensors, to a standard Ethernet network. PoE injectors are a great solution for installing these types of networking devices in areas without power readily available.
STRIDE PoE++ injectors supply up to 100W of power and utilize Gigabit transmission speeds. The switch port will detect the presence of a PoE enabled device before sending power. If a non-PoE device is detected, power will not be sourced on that port, but Ethernet communications will be permitted.
Starting at
$259.00
(SE3-IJ2B2UG-T)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings