Filter Results Clear All
You've selected:
> Communications > Ethernet Media Converters & POE Injectors > Media Converters
  •   Shop  
  •   Overview  
Media Converters
Media Converters for Ethernet Networks

Ethernet media converters provide Ethernet-to-fiber and fiber-to-Ethernet media conversions, allowing for faster data transmission, less noise interference, and extended ranges.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Media Converters
Media Converters
POE Injectors
POE Injectors
SFP Modules
SFP Modules
Shop Now

Media Converters

Media Converters

STRIDE Ethernet media converters easily convert signals transmitted using Ethernet-over-copper to/from signals transmitted over fiber optic cabling. Fiber cabling offers many benefits including immunity to electrical noise interference and greatly increased transmission distances due to minimal signal attenuation.

Ethernet media conversion is done using the built-in fiber ports or with optional SFP plug-in transceiver modules.

  • Multi-mode SC 100FX, ST 100FX, or Gigabit SFP fiber optic connections available
  • 10/100Base-T or 10/100/1000Base-T RJ45 connections
  • Redundant power inputs with surge and spike protection
  • Supports Store & Forward wire speed switching and full-duplex with flow control
  • DIN rail or panel mounting
  • Link Fault Pass (LFP) technology will detect a loss of connection and automatically shut down the fiber port, in turn making the receiving end of the fiber signal aware of the communication fault with the copper side

Starting at
$141.00
(SE3-MC2U-C1-T)

For part listings and specifications, go to Shop Now


Shop Now