SureStep series high-bus-voltage, high-torque stepper motors are available with industry-standard NEMA 23 and 34 mounting flanges with single or dual-shaft configurations, and provide holding torque up to 1841 oz-in. The matching AC microstepping drive is powered directly from a 90-240 VAC source.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The STP-DRVAC-24025 stepper drive is powered from 90 to 230VAC and has a 340 VDC bus. It is intended for use with step motors designed to handle high bus voltages.
MTRAC motors are designed to work with STP-DRVAC-24025 stepper drives and can withstand high voltages. This allows higher torque, especially at higher speeds.
Drives start at
$222.00
(STP-DRVAC-24025)
Motors start at
$63.00
(STP-MTRAC-23044)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings