Wire end connectors provide a secure, reliable connection from wire to termination point. Wire end connector styles include cylindrical ferrules, a variety of terminal shapes, and butt connectors, available in a selection of colors and wire size capacity.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
For part listings and specifications, go to Shop Now
Ferrules are cylindrically-shaped tin-plated copper tubes crimped to the ends of stranded wire to create a secure, reliable connection.
Ring terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end is a ring that can be secured to a termination point via screw or bolt.
Fork terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end is a fork that can be secured to a termination point via screw or bolt.
Butt connectors slide over wire ends and are crimped at the insulated collars on both ends of the sleeve for a secure connection between wires.
Fully or partially insulated disconnect terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end offers a tab that slides over/into a mating connector.
Partially insulated pin terminals offer a quick and secure wire connection where set screws, clamps or terminal blocks are used.
Fully or partially insulated bullet terminals slide over a wire end and are crimped at the insulated collar; the opposite end offers a rounded male bullet or female receptacle that slides into/over a mating connector.
High-quality industrial wire stripping and crimping tools are designed for a wide variety of electrical, electronic, and data connectors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings