Butt connectors slide over wire ends and are crimped at the insulated collars on both ends of the sleeve for a secure connection between wires. In colors coded by wire gauge, these ferrules are available for various size conductors, and sold in bulk quantities.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
For part listings and specifications, go to Shop Now
Ferrules are cylindrically-shaped tin-plated copper tubes crimped to the ends of stranded wire to create a secure, reliable connection.
Ring terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end is a ring that can be secured to a termination point via screw or bolt.
Fork terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end is a fork that can be secured to a termination point via screw or bolt.
Butt connectors slide over wire ends and are crimped at the insulated collars on both ends of the sleeve for a secure connection between wires.
Fully or partially insulated disconnect terminals slide over a wire end and are crimped at the insulated collar for a secure connection; the opposite end offers a tab that slides over/into a mating connector.
Partially insulated pin terminals offer a quick and secure wire connection where set screws, clamps or terminal blocks are used.
Fully or partially insulated bullet terminals slide over a wire end and are crimped at the insulated collar; the opposite end offers a rounded male bullet or female receptacle that slides into/over a mating connector.
High-quality industrial wire stripping and crimping tools are designed for a wide variety of electrical, electronic, and data connectors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings