Pressure compensators and vent plugs equalize pressure within the enclosure caused by external temperature differences to help relieve strain to seals/gaskets and reduce condensation and corrosion. These devices are available in IP ratings from IP66 to IP69K to align with enclosure ratings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Newest Additions!
For gasketed enclosures, as ambient temperature fluctuates, a pressure differential between inside the enclosure and ambient space is created. This pressure difference will stress and can compromise the enclosure seals. In the case of negative pressure or partial vacuum, dust and humidity can enter the enclosure through a compromised door seal.
Pressure compensators and vent plugs balance the pressure between the inside and outside of the enclosure, which eases the strain on enclosure seals, reduces condensation, and extends the life of the complete system. These compensators and vent plugs are available in various NEMA and/or IP ratings to maintain the integrity of the enclosure.
Bimed Pressure Relief Vent Plugs
Stego Pressure Compensator Plugs
Starting at
$3.25
(MBVPG-11-L)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings