Cookies are not enabled on your browser.
Thermal management accessories include hardware for Enviro-Therm heat exchangers, replacement components for Vortex coolers and fan heaters, and mounting kits for SoliTherm thermoelectric coolers used when there isn't enough space for the internal heat sink and fan.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Several accessories are available to aid in the installation and operation of select thermal management devices.
For part listing and specifications, go to Shop Now
Saginaw SCE-NGBOLT replacement bolt pack for NextGen Enviro-Therm series air conditioners provides the most common replacement hardware and components.
This bolt pack includes:
Priced at
(SCE-NGBOLT)
A 2m [6.5ft] power cable for Stego 1000W PTC fan heaters and a retaining clip to secure the power connection are available. Cable is in a female power connector to pigtail configuration.
Starting at
(237009)
External mounting kits are available for SoliTherm thermoelectric cooling units. Use these kits when there isn't enough space in the enclosure for the internal heat sink and fan. Mounting components are made of AISI 304 stainless steel; hardware is included.
As with a conventional air conditioner, cooling air with a thermoelectric cooling unit may produce condensation. Consider adding condensation management in humid environments with a condensation drain kit. This kit contains a condensate tray and drain for use with SoliTherm thermoelectric cooling units and easily mounts to the cooling unit using existing mounting bolts.
Starting at
(1013305)
Replacement generators for Stratus vortex coolers will fit any TV series cooler and allow simple cooling capacity modifications. No need to purchase a new cooler, just choose a 500, 600, 1000, 1800, or 2500 BTUH replacement generator to easily alter vortex capacity.
Additional accessories include a taper sleeve, distribution tube, and an exhaust noise dampening muffler.
Starting at
(TV25-G)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings