Flowline ultrasonic liquid level sensors emit a sound impulse and measure the echo's return time from the material's surface. Unaffected by environments with dirty, sticky or scaling media, these sensors are available in contact and non-contact versions, with models designed for hazardous or high-condensation locations. Level switches detect the presence of liquids at a specific level.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Non-contact EchoPod and EchoTouch reflective ultrasonic liquid level sensors feature Flowline's proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments. These innovative level sensors replace ultrasonic level sensors in condensation applications and other float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks.
Both general purpose and intrinsically safe versions are available with single and multi-function capabilities, including continuous level measurement, switching and control.
The Flowline EchoPod®, EchoSonic® II, EchoSpan® and EchoSwitch® are innovative ultrasonic liquid level sensor families that replace float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling liquids in small, medium and large capacity tanks. These liquid level sensors can be used in either open or enclosed tanks (not suitable for pressurized tanks). PC software configured or pushbutton configured models are available.
These Flowline fluid level sensors are ideal for use as water level sensors, liquid level switches to turn pumps or motors ON or OFF, liquid level transmitters, tank level sensors, or other applications requiring accurate and continuous liquid level control or liquid level measurement.
For part listings and specifications, go to Shop Now
The general-purpose EchoPod UG01 and UG03 reflective ultrasonic liquid level sensors / transmitters provide continuous level measurement up to 9.8ft (3m) with a 4-20 mA analog signal output and four relays. These sensors are configured using the free-to-download WebCal software.
Starting at
$525.00
(UG01-0001-40)
The EchoPod UG06 and UG12 general-purpose reflective ultrasonic level sensors / transmitters provide continuous level measurement up to 39.3ft (12m) with a 4-20 mA analog signal output. These sensors are configured using the free-to-download WebCal software, and also provide limited configuration via the integral pushbutton display module.
Starting at
$800.00
(UG06-0001-00)
The intrinsically safe EchoTouch US01 and US03 reflective ultrasonic level transmitters provide continuous level measurement up to 9.8ft (3m) with a 4-20 mA analog signal output. These sensors are configured using the free-to-download WebCal software.
Starting at
$645.00
(US01-0001-00)
The intrinsically safe EchoTouch US06 reflective ultrasonic level sensor / transmitter provides continuous level measurement up to 19.6ft (6m) with a 4-20 mA analog signal output. This sensor is configured using the free-to-download WebCal software, and also provides limited configuration via the integral pushbutton display module.
Starting at
$1,000.00
(US06-0001-00)
WebCal Software
USB Fob Adapter
Flowline WebCal sensor software utility program allows users to easily configure EchoPod, EchoTouch and EchoSonic II leveltransmitters, switches, and controllers. Requires the LI99-2001 Fob USB adapter.
The Flowline USB Fob adapter is
$65.00
(LI99-2001)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings