Cookies are not enabled on your browser.
Rotating paddle level switches provide point level measurement of solid materials using a motor-driven rotating paddle. The switches are actuated when the monitored material covers the blade, impeding its rotation. AC and DC powered versions are available, as well as hazardous location models.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.











ProSense PLS series rotating paddle level switches are point level switches for dry, granular bulk solids. These contact level switches use a motor-driven rotating paddle to detect the level. The paddles freely rotate in the absence of material. When the monitored material covers the paddle blades and impedes their rotation, the switch contacts engage to signal that material is present. These rugged level switches are highly reliable, can operate in harsh environments, and are unaffected by vibration, dust, or moisture.
Starting at
$238.00
(PLS-4P-1-115)
For part listings and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings