Submersible level sensors provide continuous liquid level measurement by sensing the hydrostatic pressure produced by the height of liquid above the sensor, and providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Submersible level sensors determine liquid height by measuring the pressure exerted on the sensor due to gravity acting on the fluid above it. This hydrostatic sensing method is an established technology noted for its high reliability, low installation cost, and simple engineering. It is one of the most popular methods of liquid level measurement. Submersible level sensors may be used in almost all liquid media, from water to pastes and sludges, providing reliable level measurement in the most challenging conditions.
For part listings and specifications, go to Shop Now
Endress+Hauser Waterpilot FMX11 series submersible level sensors have a slim 22mm diameter stainless steel housing and a diaphragm protection cap, making them ideally suited for freshwater applications.
Starting at
$530.00
(FMX11-CA11DS06)
Endress+Hauser Waterpilot FMX21 series hazardous-location rated submersible level sensors are ideally suited for wastewater applications and offer a rugged 42mm diameter stainless steel housing and an easy-to-clean, flush-mounted, process-isolating sensor diaphragm with protection cap.
Starting at
$1,039.00
(FMX21-FE121DGB10A)
AchieVe ELT series general-purpose submersible level transmitters are ideal for applications where small size, weight, and low cost are required.
Starting at
$298.00
(ELT-005-L30)
ProSense GPLT series submersible level sensors are designed for general-purpose water applications and offer a slim housing in several sensing ranges and cable lengths.
Starting at
$393.00
(GPLT-005-L30)
ProSense NFLT series non-fouling, submersible level sensors feature a rugged Kynar sensing membrane with superior abrasion and puncture resistance. As a result, NFLT sensors can be used in challenging wastewater applications without being damaged by floating particles and small objects.
Starting at
$598.00
(NFLT-005-L30)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings